X

Notice

You are switching to a language site that has limited content, including:

Product Pages

Product models, SKUs, specifications and CAD drawings are currently only available in English.

Selection Tools

Product selection and configuration tools are currently only available in English.

CAD Drawings

Catalogs, manuals, brochures, product sheets and expert knowledge documentation is limited.

OK Cancel

Rexnord Omega Elastomeric Couplings

Recognized as the benchmark in the industry

Rexnord Omega Elastomeric Couplings are non-lubricated, material-flexing split-in-half tire couplings, which are used in a variety of demanding applications in many industries. This all-purpose coupling has excellent vibration damping capability helping to provide extended life to connected equipment. This coupling offers easy installation and a wide range of shaft gaps.

Getting Started

Selector − Select and Size for Application Configurator − Configure for Quote and CAD Parts & Kits − Order Elements and Hubs

More About Omega Elastomeric Couplings

What makes Omega different from the rest?

Time tested proven results from the leading coupling provider

Proven & Trusted Performance

Omega couplings have been used for over 40 years in a wide assortment of demanding applications and recognized in the industry as the benchmark for elastomeric split-in-half tire couplings.

Torque-Dense Flex Elements

Omega’s specially formulated polyurethane provides significantly higher peak torque capabilities than competitive rubber based solutions allowing selection of a smaller sized coupling and ultimately a lower Total Cost of Ownership (TCO).

Variety of Sizes and Options

In addition to being available in 16 metric and imperial sizes, Omega is offered as a general-purpose Orange, in a High Density Yellow (HDY) option that provides 25% more torque capacity, and a Green Hydrolytically Stable Urethane (HSU) option that’s ideal for hot and humid environments. Anti-corrosive steel shoes and stainless steel hardware or hubs are also available upon request.

Weight Balanced Elements

Omega half elements are tightly matched to ensure standard weight balance conforms with ISO G16 (1504 RPM) and AGMA Class 8, helping to prevent premature wearing due to an unbalanced coupling.

Omega Couplings

Roll over for more information

Radial Bolting provides easier access than axially bolted couplings in confined areas. Hardware available in standard carbon steel, or stainless steel.
Polyurethane-to-Metal Bond minimizes coupling components and eliminates potential slippage problems associated with mechanically clamped designs.
Interchangeable Hubs between close coupled and spacer elements allow for reduced inventory. Hubs available in carbon steel, 303-304 stainless steel, or with electroless nickel plating.
Split-in-Half Design for easy assembly and replacement without having to remove the hubs. No need to realign equipment.
Torsionally Soft Weight Balanced Flex Elements cushions shock loads and vibration to protect and extend connected equipment life.
High-misalignment Capacity accommodates unavoidable misalignment with reduced reactionary forces on connected equipment.
Heavy Duty Yellow (HDY) provides 25% more torque capacity than the same size in standard (orange) Omega.
Hydrolytically Stable Green (HSU) material is ideal for hot and humid environments. The HSU-J includes an anti-corrosive coating and stainless steel hardware for extreme corrosion resistance.
Radial Bolting provides easier access than axially bolted couplings in confined areas. Hardware available in standard carbon steel, or stainless steel.
Polyurethane-to-Metal Bond minimizes coupling components and eliminates potential slippage problems associated with mechanically clamped designs.
Interchangeable Hubs between close coupled and spacer elements allow for reduced inventory. Hubs available in carbon steel, 303-304 stainless steel, or with electroless nickel plating.
Split-in-Half Design for easy assembly and replacement without having to remove the hubs. No need to realign equipment.
Torsionally Soft Weight Balanced Flex Elements cushions shock loads and vibration to protect and extend connected equipment life.
High-misalignment Capacity accommodates unavoidable misalignment with reduced reactionary forces on connected equipment.
Heavy Duty Yellow (HDY) provides 25% more torque capacity than the same size in standard (orange) Omega.
Hydrolytically Stable Green (HSU) material is ideal for hot and humid environments. The HSU-J includes an anti-corrosive coating and stainless steel hardware for extreme corrosion resistance.
Close
Product

Documentation

Omega Installation Manual – Imperial

80152

Manual | English | 809 KB

Omega Installation Manual Spanish – Imperial

80152-S

Manual | Spanish | 576 KB

Omega Competitive Analysis

CP5-017_LTR

Product Sheet | English | 76 KB

Rexnord Omega & Viva Elastomeric Couplings

CP5-021

Brochure | English | 834 KB

Product Support

Contact Rexnord to place orders or receive product and service information for Omega Elastomeric Couplings.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

Parts & Kits

Parts & Kits

Elements, Hubs, Covers and Hardware Kits.

View Parts & Kits →