5 items
-
10013527 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 2-1/2 in
- Bore Shape: Hex
-
10013540 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 3 in
- Bore Shape: Hex