Inicio Couplings Fluid Couplings

Fluid Couplings

Loads can easily be balanced on multiple drive systems when Falk True Torque Fluid Couplings are installed at each motor. As an added benefit, motors on multiple drive systems can be individually started because of the ability of one coupling to temporarily operate at 100% slip.

Product Support

Contact Rexnord to place orders or receive product and service information for Fluid Couplings.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

For additional Regal Rexnord coupling products, visit the Regal Rexnord website.