X

Notice

You are switching to a language site that has limited content, including:

Product Pages

Product models, SKUs, specifications and CAD drawings are currently only available in English.

Selection Tools

Product selection and configuration tools are currently only available in English.

CAD Drawings

Catalogs, manuals, brochures, product sheets and expert knowledge documentation is limited.

OK Cancel

A+Plus Gear Drives

We deliver the total power transmission package. You can rely on Rexnord Falk A+Plus Right-Angle Gear Drives to deliver picture-perfect performance right from the start. A+Plus Right-Angle Gear Drives feature super-rugged designs to meet every operating challenge. And they're site-proven in the world's most demanding applications to take plenty of tough, on-the-job punishment. Application-engineered to minimize stress and wear, and to extend service life, these drives deliver steady, trouble free operation, day-after-day. They're also specially designed and constructed to offer you maximum application flexibility.

Documentation

Falk A+Plus Gear Drives

131-100

Product Sheet | English | 966 KB

Falk A+Plus Gear Drives

131-110

Catalog | English | 12 MB

Falk A-Plus, Sizes 305-585 Gear Drives

138-050

Manual | English | 750 KB

Falk Alignment Free Drives

231-210

Catalog | English | 696 KB

Product Support

Contact Rexnord to place orders or receive product and service information for A+Plus Gear Drives.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

For motors that are compatible with the displayed gearboxes, visit the Regal Rexnord website.