X

Notice

You are switching to a language site that has limited content, including:

Product Pages

Product models, SKUs, specifications and CAD drawings are currently only available in English.

Selection Tools

Product selection and configuration tools are currently only available in English.

CAD Drawings

Catalogs, manuals, brochures, product sheets and expert knowledge documentation is limited.

OK Cancel

RexPlus Roller Chain

An excellent chain that resists acids and rust. The RexPlus Extreme Roller Chain is used in applications dealing with water, steam or aggressive liquids. If hygiene requirements must be met use RexPlus chains. 

Features & Benefits

  • Excellent resistance to rust and acids
  • High reliable
  • Fulfills hygiene requirements
  • NSF H1 certification

Product Details

  • Made from materials with excellent rust- and acid-resistant properties
  • High loading capacity at speeds up to approx. 1.5 m / sec.
  • Seamless rollers
  • Patented special steel
  • High mechanical stability
  • Bearings with especially high strength

Documentation

RexPlus Roller Chain – Extreme Performance By Rexnord

ECE5-009_A4

Product Sheet | English | 403 KB