X

Notice

You are switching to a language site that has limited content, including:

Product Pages

Product models, SKUs, specifications and CAD drawings are currently only available in English.

Selection Tools

Product selection and configuration tools are currently only available in English.

CAD Drawings

Catalogs, manuals, brochures, product sheets and expert knowledge documentation is limited.

OK Cancel

ReXtreme Roller Chain

Rexnord ReXtreme Roller Chain is a maintenance-free roller chain for special applications. Certain treatments and synthetic high performance ex-works lubrication provide excellent sliding characteristics for maintenance-free operations. The special Rexnord ReXtreme Lubrication is approved for conveyor and oven chain in painting areas as well as for all other applications in auto body paint shops.

Features & Benefits

  • Outstanding tribological characterics
  • Maintenance-free due to high-performance and long-term lubrication.
  • Long service life
  • Very good corrosion resistance

Product Details

  • Excellent slip properties and good dry running characteristics
  • Corrosion resistance over 120 hours
  • No process-related hydrogen embrittlement
  • Free of chromium VI
  • Chain sizes with pitch from 12.7 mm to 25.4 mm available
  • All measurements according to DIN, ANSI and ISO standards

Documentation

ReXtreme Roller Chain – Extreme Performance by Rexnord

ECE5-003_A4

Product Sheet | English | 330 KB