CU324 1 1/2 CARTRIDGE BALL
10437782
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.5 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Steel
- Housing Style: Cartridge Block
- Housing Type: Cartridge, Cylindrical
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Clearance Seal with Flinger
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.39 in
- Dynamic Load Rating (lb): 9126 lb
- End Cap: U3256C
- End Cap Available: Yes
- Grease Fitting Thread Size: 1/8 NPT
- Height: 3.00
- Housing Construction: One Piece
- Housing Width (in): 1.656 in
- Inner Ring Outside Diameter (in): 2.204 in
- Insert: UG324L
- Length: 5.00
- Length Through Bore (in): 2.32 in
- Locking Collar Outside Diameter (in): 3.04 in
- Locking Device Kit: U3255S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 7200 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 4.85
- Outer Ring Land Profile: Standard
- Outside Diameter (in): 4.188
- Overall Height (in): 4.188 in
- Overall Length (in): 4.188 in
- Overall Width (in): 2.32 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 324
- Static Load Rating (lb): 5390 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0822 cps
- Vibration Frequency Outer Ring Defect: 0.0512 cps
- Vibration Frequency Roller Spin: 0.0340 cps
- Weight unit: LB
- Width: 5.00
1 1/2" Mounted Ball Bearing, Heavy Duty, Formed Steel Cartridge Block, Setscrew Locking, Clearance Seal