BY410072 FLANG BLK F247BXX2X73GCGK
10436221
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.9375 in
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Bore Shape: Straight
- Cage Type: Ball Riding Retainer
- Height: 8.00
- Housing Construction: One Piece
- Length: 8.00
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 18.24
- Rolling Element: Ball Bearing
- Size Code: 215
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.13
Contact Application Engineering