BS223620 FLANG BLK F223X5X1X73GG1K
10437657
MFG #: LINK
$0.00
/
- Bore Diameter (in): 1.4375 in
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Shaft Locking Type: Set Screw
- Bore Shape: Straight
- Cage Type: Ball Riding Retainer
- Housing Construction: One Piece
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 4.19
- Rolling Element: Ball Bearing
- Size Code: 207
- Weight unit: LB