F3CL2M50N 50MM FLANGE BALL BRG
10415055
MFG #: Link-Belt
$0.00
/ EA
- Bore Diameter (mm): 50 mm
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Concentric
- Seal Type: Single Lip Contact Seal with Flinger
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Insert Finish: BLACK OXIDE
- Bolt Size (in): 1/2 in
- Bolt Size (mm): M12 mm
- Bolt Spacing (in): 4.3750 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 7920 lb
- End Cap: CL2316
- End Cap Available: Yes
- Foot Height (in): 0.75 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 2.475 in
- Insert: CLG2M50NL
- Locking Device Kit: CL2315S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 6.70
- Outer Ring Land Profile: Standard
- Overall Length (in): 5.63 in
- Overall Width (in): 5.63 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Size Code: 210
- Static Load Rating (lb): 5220 lb
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0985 cps
- Vibration Frequency Outer Ring Defect: 0.0682 cps
- Vibration Frequency Roller Spin: 0.0445 cps
- Weight unit: LB
50mm Mounted Ball Bearing, Standard Duty, Cast Iron 4-Bolt Square Flange Block, Centrik-Lok CL Locking Device, Single Lip Contact Seal