FCEU339 2 7/16 FLG CART BALL BRG
10415140
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.4375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Piloted Flange Cartridge
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Clearance Seal with Flinger
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Circle (in): 8.125 in
- Bolt Size (in): 5/8 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 18390 lb
- End Cap: U3396C
- End Cap Available: Yes
- Expansion Capability (in): 0.25 in
- Expansion Lock Plug: 126X32265
- Foot Height (in): 0.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 10.00
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Outside Diameter (in): 9.5 in
- Inner Ring Outside Diameter (in): 3.216 in
- Insert: UG339L
- Length: 10.00
- Length Through Bore (in): 3.32 in
- Locking Collar Outside Diameter (in): 4.17 in
- Locking Device Kit: U3395S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4450 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Mounting Surface to End of Housing (in): 1.69 in
- Net Weight: 22.50
- Outer Ring Land Profile: Standard
- Overall Height (in): 3.32 in
- Overall Length (in): 9.5 in
- Overall Width (in): 9.5 in
- Pilot Configuration: Piloted
- Pilot Depth (in): 0.94 in
- Pilot Diameter (in): 6.875 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 430-460 in/lbs
- Size Code: 339
- Static Load Rating (lb): 11700 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0337 cps
- Weight unit: LB
- Width: 4.00
2 7/16" Mounted Ball Bearing, Heavy Duty Expansion Unit, Cast Iron 4-Bolt Round Piloted Flange Cartridge Block, Setscrew Locking, Clearance Seal