FEU347J 2 15/16 FLANGE BALL
10415157
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.9375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Flingers only
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 7.25 in
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 26140 lb
- End Cap: U3476C
- End Cap Available: Yes
- Expansion Capability (in): 0.22 in
- Expansion Lock Plug: B225808A
- Foot Height (in): 0.88 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 9.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.99 in
- Insert: UG347JL
- Length: 9.50
- Length Through Bore (in): 4.1 in
- Locking Collar Outside Diameter (in): 4.94 in
- Locking Device Kit: U3475S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3700 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 37.72
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.31 in
- Overall Length (in): 9.06 in
- Overall Width (in): 9.06 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Size Code: 347
- Static Load Rating (lb): 17300 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0820 cps
- Vibration Frequency Outer Ring Defect: 0.0513 cps
- Vibration Frequency Roller Spin: 0.0343 cps
- Weight unit: LB
- Width: 4.50
2 15/16" Mounted Ball Bearing, Heavy Duty Expansion Unit, Cast Iron 4-Bolt Square Flange Block, Setscrew Locking, Clearance Seal, Steel Retainers