HM3U255N 3 7/16 HANGER BLK BALL
10415211
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 3.4375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Ductile Iron
- Housing Style: Hanger Block
- Housing Type: Hanger Unit
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base to Center Height (in): 4.5 in
- Base Width (in): 3.56 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 2.12 in
- Dynamic Load Rating (lb): 18850 lb
- End Cap Available: No
- Height: 9.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 2.56 in
- Inner Ring Outside Diameter (in): 4.158 in
- Insert: UG255NL
- Length: 9.50
- Length Through Bore (in): 3.568 in
- Locking Device Kit: U2555S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2950 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 26.12
- Outer Ring Land Profile: Standard
- Overall Height (in): 9.25 in
- Overall Length (in): 7.5 in
- Overall Width (in): 3.56 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Short Hub Length (in): 1.4380 in
- Size Code: 217
- Static Load Rating (lb): 14300 lb
- Thread Depth (in): 1.88 in
- Thread Size: 1 1/8-12 NF
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1072 cps
- Vibration Frequency Outer Ring Defect: 0.0762 cps
- Vibration Frequency Roller Spin: 0.0480 cps
- Weight unit: LB
- Width: 4.50
3 7/16" Mounted Ball Bearing, Standard Duty, High-Test Iron Hanger Block, Setscrew Locking, Single Lip Contact Seal