PEU319 1 3/16 PILLOWBLK BALL BRG
10411111
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.1875 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Clearance Seal with Flinger
- Ability to Relubricate: Yes
- Base Length (in): 8.25 in
- Base to Center Height (in): 2.125 in
- Base Width (in): 2.25 in
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 6.44 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.14 in
- Dynamic Load Rating (lb): 6320 lb
- End Cap: U3196C
- End Cap Available: Yes
- Expansion Capability (in): 0.19 in
- Expansion Lock Plug: 3198B
- Foot Height (in): 0.94 in
- Grease Fitting Thread Size: 1/4-28
- Height: 5.50
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.708 in
- Insert: UG319L
- Length: 9.50
- Length Through Bore (in): 1.92 in
- Locking Collar Outside Diameter (in): 2.29 in
- Locking Device Kit: U3195S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 8300 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 8.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.25 in
- Overall Length (in): 8.25 in
- Overall Width (in): 2.25 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 319
- Slot Length (in): 1.06 in
- Static Load Rating (lb): 3530 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0827 cps
- Vibration Frequency Outer Ring Defect: 0.0507 cps
- Vibration Frequency Roller Spin: 0.0325 cps
- Weight unit: LB
- Width: 3.13
1 3/16" Mounted Ball Bearing, Heavy Duty Expansion Unit, Cast Iron 2-Bolt Pillow Block, Setscrew Locking, Clearance Seal