PEU3K39JK5 2 7/16 PILLOWBLK BALL BRG
10415608
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.4375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Tapered Adapter
- Seal Type: Flingers only
- Ability to Relubricate: Yes
- Base Length (in): 15.13 in
- Base to Center Height (in): 3.625 in
- Base Width (in): 4 in
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 11.25 in
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.94 in
- Dynamic Load Rating (lb): 26140 lb
- End Cap Available: No
- Expansion Capability (in): 0.22 in
- Expansion Lock Plug: B225728A
- Foot Height (in): 1.75 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.99 in
- Insert: UG3K39JLK5
- Length Through Bore (in): 3.19 in
- Locking Collar Outside Diameter (in): 3.86 in
- Locking Device Kit: H2315039
- Lube Fill Percent: 0% FILL
- Lubricant: PRESERVATIVE ONLY - NO GREASE
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3700 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 46.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 8.38 in
- Overall Length (in): 15.13 in
- Overall Width (in): 4 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Shaft Locking Collar Kit/Adapter Assembly: H2315039
- Size Code: 347
- Slot Length (in): 1.63 in
- Static Load Rating (lb): 17300 lb
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0820 cps
- Vibration Frequency Outer Ring Defect: 0.0513 cps
- Vibration Frequency Roller Spin: 0.0343 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted