T3U224N 1 1/2 TAKEUP BALL BRG
10415778
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.5 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 0.69 in
- Adjusting Screw Square Nut Seat Height (in): 1.25 in
- Base to Center Height (in): 3.125 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Carriage Bolt Size (in): 5/8 in
- Centerline to Cap Face (in): 1.64
- Centerline to Outermost Bearing Face (in): 1.172 in
- Dynamic Load Rating (lb): 7330 lb
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 2.083 in
- Insert: UG224NL
- Length: 5.75
- Length Through Bore (in): 1.906 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 6000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 4.07
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.13 in
- Overall Length (in): 5.13 in
- Overall Width (in): 1.91 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165 in/lbs
- Size Code: 208
- Slot Length (in): 2.875 in
- Slot Spacing (in): 3.500 in
- Slot Width (in): 0.406 in
- Static Load Rating (lb): 4460 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
- Width: 5.75
1 1/2" Mounted Ball Bearing, Standard Duty, Cast Iron Take-up Block, Setscrew Locking, Single Lip Contact Seal