TH3U239N 2 7/16 TAKEUP BALL BRG
10415827
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.4375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block, Wide Slot
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 1.38 in
- Adjusting Screw Square Nut Seat Height (in): 2.5 in
- Base to Center Height (in): 4.72 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Carriage Bolt Size (in): 1 1/4 in
- Centerline to Outermost Bearing Face (in): 1.563 in
- Dynamic Load Rating (lb): 11840 lb
- End Cap Available: No
- Grease Fitting Thread Size: 1/8 NPT
- Height: 8.38
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.012 in
- Insert: UG239NL
- Length: 8.38
- Length Through Bore (in): 2.504 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 5.26
- Outer Ring Land Profile: Standard
- Overall Height (in): 5.88 in
- Overall Length (in): 7.44 in
- Overall Width (in): 2.76 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 300 in/lbs
- Size Code: 212
- Slot Length (in): 4 in
- Slot Spacing (in): 5.094 in
- Slot Width (in): 1.062 in
- Static Load Rating (lb): 8080 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0988 cps
- Vibration Frequency Outer Ring Defect: 0.0678 cps
- Vibration Frequency Roller Spin: 0.0430 cps
- Weight unit: KG
- Width: 2.88
2 7/16" Mounted Ball Bearing, Standard Duty, Cast Iron Wide Slot Center Pull Take-up Block, Setscrew Locking, Single Lip Contact Seal