AG343L 2 11/16 INSERT BALL BEARING
10413189
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.6875 in
- Locking Type: Tapered Adapter
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 23420 lb
- Co Static Load Rating: 15300 lb
- Impact Style Shurlok Install Tool: 105-90425-41
- Locking Device Kit: AK96211
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3950 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 11.50
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: NYLON
- Service Instructions: BR3-008 LB 300 BALL A SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK96211
- Size Code: 344
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0820 cps
- Vibration Frequency Outer Ring Defect: 0.0513 cps
- Vibration Frequency Roller Spin: 0.0342 cps
- Weight unit: LB
2 11/16" Unmounted Ball Bearing, Heavy Duty, Shurlok Adapter Mounted, Clearance Seal