ER40K-E1 2 1/2 UNMOUNTED BALL BRG
10428517
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 2.5 in
- Locking Type: Concentric
- Seal Type: Viton Single Lip Seal
- Ability to Relubricate: Yes
- Bearing Insert Coating: Black Oxide
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.38 in
- Distance from Outer Ring Face to Snap Ring Face (in): 0.16 in
- Duty/Status: Standard
- Dynamic Load Rating (lb): 14040 lb
- End Cap: No
- Expansion: No
- Housing Type: Insert (ER Style)
- Inner Race Profile: Wide Inner Ring
- Inner Ring Fillet Radius (in): 0.08 in
- Inner Ring OD (in): 3.433 in
- Insert Material: 52100 Bearing Steel
- Internal Clearance: C5 INCREASED
- Length Through Bore (in): 2.73 in
- Locking Collar Width (in): 0.75 in
- Locking Device Kit: CL2435BS
- Lubrication Type: ALMASOL 1250 HI-TEMP
- Maximum Operating Temperature (C): 204 C
- Maximum Operating Temperature (F): 400 F
- Maximum Speed (RPM): 3050 rpm
- Misalignment: None
- Misalignment Type: Static Only
- Net Weight: 5.92
- Outer Race OD (in): 4.9213 in
- Outer Race OD (mm): 125 mm
- Outer Race Profile: Cylindrical
- Outer Race Width (in): 1.374 in
- Outer Race Width (mm): 34.9 mm
- Outer Ring Land Profile: Standard
- Overall Width (in): 2.73 in
- Precision Rating: ABEC 1
- Primary Seal: VITON SINGLE LIP CONTACT SEAL
- Rolling Element: Ball Bearing
- Size Code: 214
- Snap Ring Outside Diameter (in): 5.28 in
- Snap Ring Width (in): 0.11 in
- Static Load Rating (lb): 8620 lb
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0983 cps
- Vibration Frequency Outer Ring Defect: 0.0683 cps
- Vibration Frequency Roller Spin: 0.0447 cps
- Weight unit: LB
Link-Belt ER40K-E1 Ball Bearings ER-K Unmounted Replacement Bearing. Contact Rexnord for more details.