ER39 2 7/16 UNMOUNTED BALL BRG
10428516
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: N Lip Seal;E1 Viton Seal;FF Free Running;HFF Free Running;MHFF Free Running;NFF Lip Seal w/ Flinger
- Bearing Insert Coating: Black Oxide
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.38 in
- Distance from Outer Ring Face to Snap Ring Face (in): 0.13 in
- Duty/Status: Standard
- Dynamic Load Rating (lb): 11840 lb
- End Cap: No
- Expansion: No
- Height: 7.88
- Housing Type: Insert (ER Style)
- Inner Race Profile: Wide Inner Ring
- Inner Ring Fillet Radius (in): 0.08 in
- Inner Ring OD (in): 3.012 in
- Insert Material: 52100 Bearing Steel
- Internal Clearance: C3 STANDARD
- Length: 4.38
- Length Through Bore (in): 2.562 in
- Lubrication Type: EXXON RONEX MP STD
- Maximum Operating Temperature (C): 107 C
- Maximum Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4000 rpm
- Misalignment: None
- Misalignment Type: Static Only
- Net Weight: 3.59
- Outer Race OD (in): 4.3307 in
- Outer Race OD (mm): 110 mm
- Outer Race Profile: Cylindrical
- Outer Race Width (in): 1.249 in
- Outer Race Width (mm): 31.8 mm
- Outer Ring Land Profile: Standard
- Overall Width (in): 2.56 in
- Precision Rating: ABEC 1
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Rolling Element: Ball Bearing
- Set Screw Thread: 3/8-24 UNF
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Short Hub Length (in): 1 in
- Size Code: 212
- Snap Ring Outside Diameter (in): 4.56 in
- Snap Ring Width (in): 0.09 in
- Static Load Rating (lb): 8080 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0988 cps
- Vibration Frequency Outer Ring Defect: 0.0678 cps
- Vibration Frequency Roller Spin: 0.0430 cps
- Weight unit: LB
- Width: 2.38
2 7/16" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Single Lip Contact Seal
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Select a Seal for a Link-Belt Ball Bearing(Video)
- Link-Belt S/U/W/Y/CL200, U/Y300, U3K00 Series Ball Bearings(DOC)
- Rexnord Bearings(DOC)