11KB204N 11/16 HEX BORE BALL BRG

10414592 MFG #: Link-Belt
$0.00 /
  • Locking Type: Direct Shaft Mount
  • Type of Seal: N Lip Seal
  • Available Seal Type: N Lip Seal
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Standard Duty
  • Bore Length (in): 0.825 in
  • C Dynamic Load Rating: 2870 lb
  • Co Static Load Rating: 1480 lb
  • Distance Across Corners (in): 0.797 in
  • Distance Across Flats (in): 0.695 in
  • Distance from Bearing Centerline to Inner Ring Face (in): 0.412 in
  • Height: 2.00
  • Inner Ring Hub Diameter (in): 1.121 in
  • Length: 3.00
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 10000 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 0.35
  • Outer Ring Width (in): 0.5512 in
  • Outside Diameter (in): 1.8504 in
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Size Code: 204
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0063 cps
  • Vibration Frequency Inner Ring Defect: 0.0825 cps
  • Vibration Frequency Outer Ring Defect: 0.0508 cps
  • Vibration Frequency Roller Spin: 0.0332 cps
  • Weight unit: LB
  • Width: 3.00
11/16" Non-Relubricatable Unmounted Hex Ball Bearing, Standard Duty, Single Lip Contact Seal, Cylindrical O.D. outer race
QTY