MCLG243NLPA 2 11/16 UNMOUNTED BALL BRG
10407863
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.6875 in
- Bore Size (mm): 68.2625 mm
- Locking Type: Concentric
- Type of Seal: Single Lip Contact Seal
- Available Seal Type: N Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bearing Coating Material: BLACK OXIDE
- Bearing Type: Medium Duty
- Bore Length (in): 2 23/64 in
- C Dynamic Load Rating: 15080 lb
- Co Static Load Rating: 11100 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.266 in
- Inner Ring Hub Diameter (in): 3.632 in
- Locking Collar Outside Diameter (in): 5 1/4 in
- Locking Collar Width (in): 3/4 in
- Locking Device Kit: CL2485S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 2900 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 4.78
- Outer Ring Width (in): 1.1835 in
- Outside Diameter (in): 5.1181 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 540-600 in/lbs
- Short Hub Length (in): 0.659 in
- Size Code: 215
- Thread Size: 3/8-24 in
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1073 cps
- Vibration Frequency Outer Ring Defect: 0.0760 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
2 11/16" Unmounted Ball Bearing Insert, Medium Duty, Centrik-Lok CL Locking Device, Single Lip Contact Seal, Spherical OD, Relubricatable