MSG251NLPA 3 3/16 UNMTED BALL BRG

10415447 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 3.1875 in
  • Bore Size (mm): 80.9625 mm
  • Locking Type: Set Screw
  • Type of Seal: Single Lip Contact Seal
  • Available Seal Type: N Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
  • Bearing Brand: LINK-BELT MEDIUM DUTY BALL
  • Bearing Type: Medium Duty
  • Bore Length (in): 2 33/64 in
  • C Dynamic Load Rating: 21580 lb
  • Co Static Load Rating: 14400 lb
  • Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.313 in
  • Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.37 in
  • Height: 7.00
  • Inner Ring Hub Diameter (in): 4.396 in
  • Length: 7.00
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 2400 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 8.23
  • Outer Ring Width (in): 1.3945 in
  • Outside Diameter (in): 6.2992 in
  • Primary Seal: BUNA TRIPLE LIP SEAL NARROW
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 290-325 in/lbs
  • Short Hub Length (in): 0.962 in
  • Size Code: 218
  • Thread Size: 3/8-24 in
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0069 cps
  • Vibration Frequency Inner Ring Defect: 0.0981 cps
  • Vibration Frequency Outer Ring Defect: 0.0685 cps
  • Vibration Frequency Roller Spin: 0.0454 cps
  • Weight unit: LB
  • Width: 2.75
3 3/16" Unmounted Ball Bearing, Medium Duty, Setscrew Locking, Single Lip Contact Seal
QTY