MSG240NLPA 2 1/2 UNMTED BALL BRG
10418542
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.5 in
- Bore Size (mm): 63.5 mm
- Locking Type: Set Screw
- Type of Seal: Single Lip Contact Seal
- Available Seal Type: N Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bearing Type: Medium Duty
- Bore Length (in): 2 15/64 in
- C Dynamic Load Rating: 14040 lb
- Co Static Load Rating: 8620 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.266 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.37 in
- Height: 7.88
- Inner Ring Hub Diameter (in): 3.433 in
- Length: 4.38
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3050 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 4.80
- Outer Ring Width (in): 1.1545 in
- Outside Diameter (in): 4.9213 in
- Primary Seal: BUNA TRIPLE LIP SEAL NARROW
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Short Hub Length (in): 0.804 in
- Size Code: 214
- Thread Size: 3/8-24 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0983 cps
- Vibration Frequency Outer Ring Defect: 0.0683 cps
- Vibration Frequency Roller Spin: 0.0447 cps
- Weight unit: LB
- Width: 2.38
2 1/2" Unmounted Ball Bearing, Medium Duty, Setscrew Locking, Single Lip Contact Seal