MSG243E1LPA 2 11/16 UNMTED BALL BRG
10439834
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.6875 in
- Bore Size (mm): 68.2625 mm
- Locking Type: Set Screw
- Type of Seal: Viton Single Lip Contact Seal
- Available Seal Type: N Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bearing Type: Medium Duty
- Bore Length (in): 2 17/64 in
- C Dynamic Load Rating: 15080 lb
- Co Static Load Rating: 11100 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.266 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.37 in
- Height: 7.88
- Inner Ring Hub Diameter (in): 3.632 in
- Length: 4.38
- Lubrication Type: ALMASOL 1250 HI-TEMP
- Maximum Speed (RPM): 2700 rpm
- Maximum Temperature (C): 204 C
- Maximum Temperature (F): 400 F
- Mounted Clearance: C5 INCREASED
- Net Weight: 5.00
- Outer Ring Width (in): 1.1835 in
- Outside Diameter (in): 5.1181 in
- Primary Seal: VITON SINGLE LIP CONTACT SEAL
- Retainer Type: STEEL
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Short Hub Length (in): 0.804 in
- Size Code: 215
- Thread Size: 3/8-24 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1073 cps
- Vibration Frequency Outer Ring Defect: 0.0760 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
- Width: 2.38
2 11/16" Unmounted Ball Bearing, Medium Duty, Setscrew Locking, Single Lip Viton Contact Seal, Increased C5 clearance, Steel retainers, High temp grease