MSL10-FFJF 5/8 UNMTED BALL BRG
10436729
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.625 in
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 2360 lb
- Co Static Load Rating: 1110 lb
- Height: 1.50
- Length: 2.50
- Lubrication Type: MOBIL VELOCITE #10 OIL
- Maximum Speed (RPM): 15800 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.21
- Primary Seal: FLINGERS ONLY
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 35 in/lbs
- Size Code: 203
- Special Lube Percent: 50% OIL FILL
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0738 cps
- Vibration Frequency Outer Ring Defect: 0.0428 cps
- Vibration Frequency Roller Spin: 0.0293 cps
- Weight unit: LB
- Width: 2.50
5/8" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Free Running, 50% Grease Fill, Special Lubricant