35RG3211E3 2 3/16 ROUND BORE BALL BRG

10443667 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2.1875 in
  • Locking Type: Direct Shaft Mount
  • Type of Seal: E3 Triple Lip Seal
  • Assembly Type: Style 3
  • Available Seal Type: E3 Triple Lip Seal; N Lip Seal
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Standard Duty
  • Bore Length (in): 1 5/16 in
  • C Dynamic Load Rating: 9800 lb
  • Co Static Load Rating: 6570 lb
  • Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.267 in
  • Distance from Bearing Centerline to Inner Ring Face (in): 0.656 in
  • Height: 3.00
  • Inner Ring Hub Diameter (in): 2.749 in
  • Length: 4.00
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 500 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 1.90
  • Outer Ring Width (in): 1 5/16 in
  • Outside Diameter (in): 3.937 in
  • Primary Seal: BUNA TRIPLE LIP SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Size Code: 211
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0068 cps
  • Vibration Frequency Inner Ring Defect: 0.0987 cps
  • Vibration Frequency Outer Ring Defect: 0.0680 cps
  • Vibration Frequency Roller Spin: 0.0437 cps
  • Weight unit: LB
  • Width: 4.00
2 3/16" Unmounted Round Ball Bearing, Standard Duty, Triple Lip Contact Seal, Spherical OD, Relubricatable
QTY