SG210ELPA 5/8 UNMTED BALL BRG
10411261
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.625 in
- Locking Type: Set Screw
- Type of Seal: E Lip Seal
- Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Intermediate Duty
- Bore Length (in): 63/64 in
- C Dynamic Load Rating: 2360 lb
- Co Static Load Rating: 1110 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.158 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.19 in
- Height: 1.50
- Inner Ring Hub Diameter (in): 0.941 in
- Length: 2.50
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 9000 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.19
- Outer Ring Width (in): 0.5118 in
- Outside Diameter (in): 1.5748 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 35 in/lbs
- Short Hub Length (in): 0.3440 in
- Size Code: 203
- Thread Size: #10-32
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0738 cps
- Vibration Frequency Outer Ring Defect: 0.0428 cps
- Vibration Frequency Roller Spin: 0.0293 cps
- Weight unit: LB
- Width: 2.50
5/8" Unmounted Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal