SG219ELK8299A 1 3/16 UNMTED BALL BRG
10411264
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.1875 in
- Locking Type: Set Screw
- Type of Seal: E Lip Seal
- Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Coating Material: BLACK OXIDE
- Bearing Type: Intermediate Duty
- Bore Length (in): 1 11/32 in
- C Dynamic Load Rating: 4390 lb
- Co Static Load Rating: 2530 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.202 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.31 in
- Height: 2.00
- Inner Ring Hub Diameter (in): 1.587 in
- Length: 3.00
- Lubrication Type: MOBIL FM222 FOOD GRADE H1
- Maximum Speed (RPM): 5600 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.67
- Outer Ring Width (in): 0.7087 in
- Outside Diameter (in): 2.4409 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 165 in/lbs
- Short Hub Length (in): 0.3920 in
- Size Code: 206
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0385 cps
- Weight unit: LB
- Width: 3.00
1 3/16" Unmounted Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal, Penetrated Inner and Outer Rings, Special Grease