SG236ELPA 2 1/4 UNMTED BALL BRG
10522775
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.25 in
- Bore Size (mm): 57.15 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Intermediate Duty
- C Dynamic Load Rating: 11840 lb
- Co Static Load Rating: 8080 lb
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3000 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 2.70
- Outside Diameter (in): 4.33 in
- Outside Diameter (mm): 109.999 mm
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 165 in/lbs
- Size Code: 212
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0988 cps
- Vibration Frequency Outer Ring Defect: 0.0678 cps
- Vibration Frequency Roller Spin: 0.0430 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted