UB224E3LK4 1 1/2 UNMTD BALL BRG
10408316
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 1.5 in
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 7330 lb
- Co Static Load Rating: 4460 lb
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 650 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 2.00
- Primary Seal: BUNA TRIPLE LIP SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 165 in/lbs
- Size Code: 208
- Special Lube Percent: 100% GREASE FILL
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
Link-Belt UB224E3LK4 Ball Bearings UB200 Unmounted Replacement Bearing. Contact Rexnord for more details.