UB227XHL 1 11/16 UNMTD BALL BRG
10408317
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.6875 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 2 1/32 in
- C Dynamic Load Rating: 7370 lb
- Co Static Load Rating: 4590 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.256 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.32 in
- Height: 3.00
- Inner Ring Hub Diameter (in): 2.281 in
- Length: 4.00
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 5330 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.80
- Outer Ring Fillet Radius (in): 0.039 in
- Outer Ring Width (in): 0.7480 in
- Outside Diameter (in): 3.3465 in
- Primary Seal: STL CLR LKG SIDE ONLY
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 165 in/lbs
- Short Hub Length (in): 0.7969 in
- Size Code: 209
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0908 cps
- Vibration Frequency Outer Ring Defect: 0.0592 cps
- Vibration Frequency Roller Spin: 0.0377 cps
- Weight unit: LB
- Width: 4.00
1 11/16" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Clearance Seal, Cylindrical OD, Non-Relubricatable, Seal omitted on Side Opposite Collar