UB224E3LV 1 1/2 UNMTD BALL BRG

10418917 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.5 in
  • Locking Type: Set Screw
  • Type of Seal: E3 Triple Lip Seal
  • Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Standard Duty
  • Bore Length (in): 1 29/32 in
  • C Dynamic Load Rating: 7330 lb
  • Co Static Load Rating: 4460 lb
  • Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.263 in
  • Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.32 in
  • Height: 2.00
  • Inner Ring Hub Diameter (in): 2.083 in
  • Length: 4.00
  • Lubrication Type: SHELL ALVANIA #2 GP
  • Maximum Speed (RPM): 650 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 1.50
  • Outer Ring Fillet Radius (in): 0.039 in
  • Outer Ring Width (in): 0.6693 in
  • Outside Diameter (in): 3.1496 in
  • Primary Seal: BUNA TRIPLE LIP SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 165-185 in/lbs
  • Short Hub Length (in): 0.7344 in
  • Size Code: 208
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0065 cps
  • Vibration Frequency Inner Ring Defect: 0.0912 cps
  • Vibration Frequency Outer Ring Defect: 0.0588 cps
  • Vibration Frequency Roller Spin: 0.0367 cps
  • Weight unit: LB
  • Width: 4.00
1 1/2" Unmounted, Non Relubricatable, Cylindrical OD, Ball Bearing, Standard Duty, Setscrew Locking, Triple Lip Contact Seal, 100% Grease Fill, Seals Not EtcEed, Special Grease, 120 Degree Set Screw Position
QTY