UBG216NL 1 UNMTD BALL BRG

10441723 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1 in
  • Locking Type: Set Screw
  • Type of Seal: N Lip Seal
  • Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Standard Duty
  • Bore Length (in): 1 23/64 in
  • C Dynamic Load Rating: 3150 lb
  • Co Static Load Rating: 1760 lb
  • Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.176 in
  • Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.22 in
  • Height: 1.50
  • Inner Ring Hub Diameter (in): 1.313 in
  • Length: 2.50
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 9600 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 0.42
  • Outer Ring Fillet Radius (in): 0.039 in
  • Outer Ring Width (in): 0.5906 in
  • Outside Diameter (in): 2.0472 in
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 85 in/lbs
  • Short Hub Length (in): 9/16 in
  • Size Code: 205
  • Thread Size: #1/4-28
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0067 cps
  • Vibration Frequency Inner Ring Defect: 0.0905 cps
  • Vibration Frequency Outer Ring Defect: 0.0595 cps
  • Vibration Frequency Roller Spin: 0.0387 cps
  • Weight unit: LB
  • Width: 2.50
1" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Single Lip Contact Seal, Cylindrical OD, Relubricatable
QTY