AK12400Y ADAPTER SLEEVE KIT
10414791
MFG #: Rex
$0.00
/
- Series: 9000 Series Adapter Sleeve Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 6.38
- Length: 6.50
- Net Weight: 7.10
- Size Code: 12
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
4" Adapter Assembly for 9000 Series Spherical Roller Bearing Units