AK10300 ADAPTER SLEEVE KIT

10420843 MFG #: Rex
$0.00 /
  • Bore Size (in): 3 in
  • Series: 9000 Series Adapter Sleeve Kits
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: NO BEARING
  • Net Weight: 3.80
  • Size Code: 10
  • Taper: 3/4 per foot
  • Weight unit: LB
Product Family: Roller Bearing; Line: Rex
QTY