AK9208 ADAPTER SLEEVE KIT
10442182
MFG #: Rex
$0.00
/
- Series: 9000 Series Adapter Sleeve Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 4.00
- Length: 5.00
- Net Weight: 1.40
- Size Code: 9
- Taper: 3/4 per foot
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
2 1/2" Adapter Assembly for 9000 Series Spherical Roller Bearing