SNW679 ADAPTER ASSY
10408252
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.9375 in
- Series: Solid Housed Adapter Assemblies
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 8.00
- Length: 8.00
- Net Weight: 10.12
- Size Code: B679
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.13
4 15/16" Adapter Assembly for Spherical Roller Bearing Unit