SNW663 ADAPTER ASSY
10420225
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.9375 in
- Series: Solid Housed Adapter Assemblies
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 6.38
- Length: 6.50
- Net Weight: 4.90
- Size Code: B663
- Taper: 1:32
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
3 15/16" Adapter Assembly for Spherical Roller Bearing Unit