SNW631 ADAPTER ASSY
10437073
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Series: Solid Housed Adapter Assemblies
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 3.50
- Length: 4.00
- Net Weight: 1.84
- Size Code: B631
- Taper: 1:32
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
1 15/16" Adapter Assembly for Spherical Roller Bearing Unit