H3134 ADAPTER ASSEMBLY

10422746 MFG #: Link-Belt
$0.00 /
  • Bore Size (mm): 170 mm
  • Series: Split Housed Adapter Assemblies
  • Net Weight: 1.54
  • Taper: 1:12
  • Weight unit: LB
Product Family: Other Bearing; Line: Spherical Bearing
QTY