H3144120 ADAPTER ASSEMBLY KIT
10980361
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 7.5 in
- Series: Split Housed Adapter Assemblies
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: NO BEARING
- Net Weight: 33.00
- Taper: 1:12
- Weight unit: LB
7 1/2" Adapter Assembly for Spherical Roller Bearing Split Pillowblock Units