H311031 ADAPTER ASSEMBLY KIT
10980530
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Series: Split Housed Adapter Assemblies
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: NO BEARING
- Net Weight: 0.91
- Taper: 1:12
- Weight unit: LB
1 15/16" Adapter Assembly for Spherical Roller Bearing Split Pillowblock Units