B13 AUX CAP KIT CLOSED FIXED
10431138
MFG #: Rex
$0.00
/
- Size Code: 13
- Series: Auxiliary Cap Kits-Closed Fixed
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 10.75
- Length: 11.00
- Net Weight: 16.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Closed Auxiliary Cap Kit for Fixed Units in Size Code 13 in 2000, 3000, 5000 and 9000 Series Bearings