BS12Y AUX CAP KIT CLSD FLOATING
10407340
MFG #: Rex
$0.00
/
- Size Code: 12
- Series: Auxiliary Cap Kits-Closed Floating
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 2.00
- Length: 14.00
- Net Weight: 12.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Closed Auxiliary Cap Kit for Expansion Units in Size Code 12 in 2000, 3000, 5000 and 9000 Series Bearings