AS126403 AUX CAP KIT 6000 OPEN EXP
10416312
MFG #: Rex
$0.00
/
- Size Code: 12
- Series: Auxiliary Cap Kits-Open Floating
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 10.75
- Length: 11.00
- Net Weight: 21.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
4 3/16" Open Auxiliary Cap Kit for Expansion Units in 6000 Series Bearings