SC14 SET COLLAR KIT
10443139
MFG #: Rex
$0.00
/
- Size Code: 14
- Series: 2000 & 5000 Series Set Collar Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 2.00
- Length: 10.00
- Net Weight: 6.11
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
Set Collar Kit for Spherical Roller Bearing