TC6 THREADED COVER KIT

10406757 MFG #: Rex
$0.00 /
  • Size Code: 6
  • Bearing Brand: REX ROLLER BEARING
  • Height: 2.00
  • Length: 10.00
  • Net Weight: 0.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.00
Threaded Cover Kit for Spherical Roller Bearing
QTY