B224366 END CLOSURE STEEL

10420880 MFG #: Link-Belt
$0.00 /
  • Series: Solid Housed End Closures-Steel
  • Height: 1.00
  • Length: 4.00
  • Net Weight: 0.34
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
End Closure for Spherical Roller Bearing
QTY