FX52190 HOUSING

10390935 MFG #: Link-Belt
$0.00 /
  • Height: 1.10
  • Length: 3.07
  • Net Weight: 1.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.51
2-Bolt Flange Housing for size code 206 200 Series Ball Bearings
QTY